Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
M18SN6L W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor
M18SN6L W/30
Order ID no. 3050467
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Tube
Dimensions (L x W x H)
59,2 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Metal
Housing quality
Stainless steel
Light type
IR
Max. range (mm)
2000
Operating mode
Unpolarized
Output function
NPN
Protection class
IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Connection programmable
Wavelength (nm)
950
Key Features
Protection class
IP69
home
Turck-Shop
Products
Others
M18SN6L W/30
Item Total
117,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
117,00 €