Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PVA225P6E | TURCK - Your Global Automation Partner
Pick-to-Light
PVA225P6E
Order ID no. 3050785
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
266,4 mm x 30 mm x 15 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
AL
Input type
Bipolar (PNP/NPN)
Light type
IR
Max. range (mm)
2000
Number of beams
10
Number of colors/segments
1
Operating mode
Emitter
Operating voltage
DC
Optical resolution (mm)
25
Protection class
IP62
Scan field (mm)
225
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
507,20 €
home
Turck-Shop
Products
Others
PVA225P6E
Item Total
507,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support