Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D12E2P6FP W/30 | TURCK - Your Global Automation Partner
D12E2P6FP W/30
Order ID no. 3050843
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
64 mm x 12 mm x 30 mm
Electrical connection
Cable
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
ABS
Light type
Red
Protection class
IP11
Setting option
Push Button, Remote Teach
Wavelength (nm)
680
Key Features
Protection class
IP11
In Stock
Price Group
B1
List Price
391,40 €
Item Total
391,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
D12E2P6FP W/30
Contact Support