Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S186ELD W/40' | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Laser Emitter
S186ELD W/40'
Order ID no. 3050851
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-10
Cable length (m)
12
Design
Threaded barrel
Dimensions (L x W x H)
69,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Laser class
1
Light type
Red
Max. range (mm)
15000
Operating mode
Emitter
Protection class
IP67
Special features
Wash down
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
790,00 €
Item Total
790,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
S186ELD W/40'
Contact Support