Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM312CV2G W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
SM312CV2G W/30
Order ID no. 3050978
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Dimensions (L x W x H)
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Focal distance (mm)
49
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Green
Max. range (mm)
49
Operating mode
Convergent
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
normally open NO
Wavelength (nm)
525
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SM312CV2G W/30
Item Total
212,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
212,90 €