Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
R55CG1Q | TURCK - Your Global Automation Partner
Photoelectric sensor diffuse mode contrast sensor
R55CG1Q
Order ID no. 3051393
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
80 mm x 30 mm x 56 mm
Display
10-segment
Electrical connection
Connector
Function
Contrast sensor
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Light type
Green
Max. range (mm)
10
Output function
Analog output
Protection class
IP67
Setting option
Potentiometer
Switching element function
normally open NO
Switching frequency (kHz)
10
Wavelength (nm)
525
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
659,00 €
Item Total
659,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
R55CG1Q
Contact Support