Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PIP46UHF | TURCK - Your Global Automation Partner
VPE 2 Stück
PIP46UHF
Order ID no. 3051787
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Circular
Dimensions (L x W x H)
1828 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Price Group
F3
List Price
158,60 €
home
Turck-Shop
Products
Others
PIP46UHF
Item Total
158,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support