Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q45UR3BA63CQ6 | TURCK - Your Global Automation Partner
Ultrasonic Sensor
Q45UR3BA63CQ6
Order ID no. 3053011
In Stock
home
Home
Loading...
Technical Data
Downloads
Special features
Clear object detection
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
M12 × 1
Design
Rectangular
Dimensions (L x W x H)
60,5 mm x 44,5 mm x 102,6 mm
Housing material
Plastic
Housing quality
Thermoplastic polyester
Function
Proximity switch
Operating mode
Time-of-Flight
Protection class
IP67
Max. range (mm)
250
Radiation direction
straight
Price Group
F3
List Price
€500.00
home
Turck-Shop
Products
Others
Q45UR3BA63CQ6
Item Total
€500.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support