Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q23SN6RQ-53306 | TURCK - Your Global Automation Partner
Photoelectric sensor Receiver
Q23SN6RQ-53306
Order ID no. 3053306
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
23 mm x 12 mm x 34 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
8000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
normally open NO
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
Q23SN6RQ-53306
Item Total
301,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
301,80 €