Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312CVQD-53310 | TURCK - Your Global Automation Partner
SM312CVQD-53310 3 PIN PICO NPN QD MINIBEAM
SM312CVQD-53310
Order ID no. 3053310
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
16
Operating mode
Convergent
Protection class
IP67
Setting option
Potentiometer
Key Features
Protection class
IP67
Price Group
F3
List Price
2,42 €
home
Turck-Shop
Products
Others
SM312CVQD-53310
Item Total
2,42 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support