Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312CV2QDM5V | TURCK - Your Global Automation Partner
SM312CV2QDM5V 5 VOLT MINIBEAM
SM312CV2QDM5V
Order ID no. 3053324
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular with thread
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Proximity switch
Operating mode
Convergent
Protection class
IP67
Max. range (mm)
43
Setting option
Potentiometer
Wavelength (nm)
650
Key Features
Protection class
IP67
Price Group
F3
List Price
€252.20
home
Turck-Shop
Products
Others
SM312CV2QDM5V
Item Total
€252.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support