Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SME312CV | TURCK - Your Global Automation Partner
Photoelectric Sensor
SME312CV
Order ID no. 3053701
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular with thread
Dimensions (L x W x H)
18 mm x 66 mm x 12,3 mm x 30,7 mm
Focal distance (mm)
16
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Function
Proximity switch
Operating mode
Convergent
Output function
PNP/NPN
Protection class
IP67
Max. range (mm)
16
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650
In Stock
Price Group
F3
List Price
€204.20
SME312CV
Products
Item Total
€204.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support