Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SME312LPCQD | TURCK - Your Global Automation Partner
Photoelectric Sensor
SME312LPCQD
Order ID no. 3053711
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
84 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
1000
Operating mode
Polarized
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
Clear object detection
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
202,30 €
home
Turck-Shop
Products
Others
SME312LPCQD
Item Total
202,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support