Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SME312F | TURCK - Your Global Automation Partner
Photoelectric Sensor
SME312F
Order ID no. 3053713
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular with thread
Dimensions (L x W x H)
66 mm x 12,3 mm x 30,7 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Function
Fiber-optic sensor for glass optical fiber
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
€170.60
home
Turck-Shop
Products
Others
SME312F
Item Total
€170.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support