Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ROP3M-MI-EUNP6X2 | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor
ROP3M-MI-EUNP6X2
Order ID no. 3053901
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
66 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Retroreflective sensor with polarizing filter
Housing material
Plastic
Housing quality
PBT
Light type
Red polarized
Max. range (mm)
3000
Operating mode
Polarized
Output function
PNP/NPN
Protection class
IP67
Switching element function
normally open NO
Switching frequency (kHz)
1
Wavelength (nm)
650
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
ROP3M-MI-EUNP6X2
Item Total
197,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
197,20 €