Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QT50R-UK-RH | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
R-Gage Series Radar Sensor
QT50R-UK-RH
Order ID no. 3054274
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Beam angle
90° x 76°
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
46,1 mm x 74,1 mm x 88,8 mm
Electrical connection
Cable
Frequency band
K band, ISM region
Function
Distance measurement
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Max. range (mm)
12000
Operating mode
Time-of-Flight
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Setting option
DIP switch, Remote Teach, Vision Software and Firmware
Switching element function
NO/NC programmable
Key Features
home
Turck-Shop
Products
Others
QT50R-UK-RH
Protection class
IP67
In Stock
Price Group
F3
List Price
1.014,00 €
Item Total
1.014,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support