Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q120RA-UK-AFQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
Q120RA-UK-AFQ
Order ID no. 3054283
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Beam angle
24° x 50°
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
62 mm x 90,8 mm x 159,5 mm
Electrical connection
Connector
Frequency band
K band, ISM region
Frequency range
24.15 - 24.25 GHz
Function
Distance measurement
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Max. range (mm)
12000
Operating mode
Time-of-Flight
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Setting option
DIP switch, Vision Software and Firmware
Switching element function
NO/NC programmable
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
Q120RA-UK-AFQ
Item Total
1.793,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.793,00 €