Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q45BW13CVQ | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
Q45BW13CVQ
Order ID no. 3054317
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
56,4 mm x 44,5 mm x 101,6 mm
Electrical connection
Connector
Focal distance (mm)
38
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
38
Operating mode
Convergent
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
keep/defer
Switching element function
normally open NO
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
205,90 €
Item Total
205,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q45BW13CVQ
Contact Support