Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D12E2N6FPQ6 | TURCK - Your Global Automation Partner
Photoelectric Sensor
D12E2N6FPQ6
Order ID no. 3054663
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
12 mm x 30 mm
Electrical connection
Cable with connector
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
ABS
Light type
Red
Output function
NPN
Protection class
IP11
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
2.5
Wavelength (nm)
680
Key Features
Protection class
IP11
Price Group
B1
List Price
401,00 €
Item Total
401,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
D12E2N6FPQ6
Contact Support