Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PVA100P6Q-54764 | TURCK - Your Global Automation Partner
Pick-to-Light
PVA100P6Q-54764
Order ID no. 3054764
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
137,8 mm x 30 mm x 15 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
AL
Input type
Bipolar (PNP/NPN)22
Light type
IR
Max. range (mm)
2000
Number of beams
5
Number of colors/segments
1
Operating mode
Transmitter/receiver pair
Operating voltage
DC
Optical resolution (mm)
25
Output function
PNP
Protection class
IP62
Scan field (mm)
100
Switching element function
NO/NC
Wavelength (nm)
880
Key Features
Protection class
IP62
Price Group
F3
List Price
655,00 €
home
Turck-Shop
Products
Others
PVA100P6Q-54764
Item Total
655,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support