Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312WM5V | TURCK - Your Global Automation Partner
SM312WM5V MINIBEAM SCANNER 5 VOLTS
SM312WM5V
Order ID no. 3055434
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
130
Operating mode
Divergent
Protection class
IP67
Setting option
Potentiometer
Key Features
Protection class
IP67
Price Group
F3
List Price
166,80 €
home
Turck-Shop
Products
Others
SM312WM5V
Item Total
166,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support