Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q23SP6LPQ-55437 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q23SP6LPQ-55437
Order ID no. 3055437
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
23 mm x 12 mm x 34 mm
Electrical connection
Cable with connector
Function
Retroreflective sensor with polarizing filter
Housing material
Plastic
Housing quality
ABS
Light type
Red polarized
Max. range (mm)
2000
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
364,90 €
Item Total
364,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q23SP6LPQ-55437
Contact Support