Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312FP-55447 | TURCK - Your Global Automation Partner
SM312FP-55447 0.125 O.D. Cable FOR USE W/ PLASTIC FIBERS ONLY
SM312FP-55447
Order ID no. 3055447
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Key Features
Protection class
IP67
Price Group
F3
List Price
356,40 €
home
Turck-Shop
Products
Others
SM312FP-55447
Item Total
356,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support