Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q236EQ-55466 | TURCK - Your Global Automation Partner
Photoelectric sensor Emitter
Q236EQ-55466
Order ID no. 3055466
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
23 mm x 12 mm x 34 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
8000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
680
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
Q236EQ-55466
Item Total
224,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
224,60 €