Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
ES-FA-6G | TURCK - Your Global Automation Partner
Safety Relay Safety Switches
ES-FA-6G
Order ID no. 3055579
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Terminal chamber
Dimensions (L x W x H)
118 mm x 22,5 mm x 84 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Safety relay
Housing material
Plastic
Housing quality
PC
Protection class
IP20
Key Features
Protection class
IP20
In Stock
Price Group
F3
List Price
259,30 €
home
Turck-Shop
Products
Others
ES-FA-6G
Item Total
259,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support