Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T30UIPB W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
T30UIPB W/30
Order ID no. 3055982
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Tube
Dimensions (L x W x H)
45 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
2000
Operating mode
Time-of-Flight
Output function
PNP/Analog output
Protection class
IP67
Radiation direction
straight
Special features
Clear object detection
Switching element function
normally open NO
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
T30UIPB W/30
Item Total
673,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
673,00 €