Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SMA30PELMC1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
SMA30PELMC1
Order ID no. 3056002
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Threaded barrel
Dimensions (L x W x H)
102 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
PBT
Light type
IR
Max. range (mm)
150000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
950
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
287,10 €
Item Total
287,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SMA30PELMC1
Contact Support