Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PIE46UTMNL | TURCK - Your Global Automation Partner
Plastic fiber Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
PIE46UTMNL
Order ID no. 3056074
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Circular
Detection type
medium contact
Dimensions (L x W x H)
1828 mm
Function
Level detection
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Measuring principle
Optical
Media temperature max. (°C)
70
Media temperature min. (°C)
-30
Medium
liquids
Protection class
IP67
Special features
Chemical-resistant, Resistant to chemicals
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
217,30 €
Item Total
217,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PIE46UTMNL
Contact Support