Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
R55CW1 | TURCK - Your Global Automation Partner
Photoelectric sensor diffuse mode contrast sensor
R55CW1
Order ID no. 3057286
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
80 mm x 30 mm x 56 mm
Display
10-segment
Electrical connection
Cable
Function
Contrast sensor
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Light type
White
Max. range (mm)
10
Output function
Analog output
Protection class
IP67
Setting option
Potentiometer
Switching element function
normally open NO
Switching frequency (kHz)
10
Key Features
home
Turck-Shop
Products
Others
R55CW1
Protection class
IP67
Item Total
659,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
659,00 €