Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MAC16P-1 | TURCK - Your Global Automation Partner
EZ-Array Measuring Light Screen Controller
MAC16P-1
Order ID no. 3057368
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Approvals
CE, cULus recognized
Communication protocol
RS232
Design
Rectangular
Dimensions (L x W x H)
110 mm x 100 mm x 75 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Controller
Housing material
Plastic
Housing quality
PC
Output function
PNP
Protection class
IP20
Switching element function
normally open NO
Key Features
Protection class
IP20
home
Turck-Shop
Products
Others
MAC16P-1
In Stock
Price Group
F3
List Price
872,00 €
Item Total
872,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support