Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LG5A65PU | TURCK - Your Global Automation Partner
Photoelectric sensor laser measuring system
LG5A65PU
Order ID no. 3057565
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
82,3 mm x 20,2 mm x 55,3 mm
Electrical connection
Cable
Focal distance (mm)
70
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Laser class
2
Light type
Red
Max. range (mm)
60
Operating mode
Triangulation
Output function
PNP/Analog output
Protection class
IP67
Special features
Pushbutton, Teach input
Switching element function
normally open NO
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
2.297,00 €
Item Total
2.297,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LG5A65PU
Contact Support