Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LG10A65NUQ | TURCK - Your Global Automation Partner
Photoelectric sensor laser measuring system
LG10A65NUQ
Order ID no. 3057578
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
82,3 mm x 20,2 mm x 55,3 mm
Electrical connection
Cable with connector
Focal distance (mm)
180
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Laser class
2
Light type
Red
Max. range (mm)
125
Operating mode
Triangulation
Output function
NPN/Analog output
Protection class
IP67
Special features
Laser, Teach input
Switching element function
normally open NO
Wavelength (nm)
650
home
Turck-Shop
Products
Others
LG10A65NUQ
Key Features
Protection class
IP67
Item Total
2.424,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
2.424,00 €