Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q25SN6FF25 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q25SN6FF25
Order ID no. 3058400
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
30 mm x 25 mm x 50,2 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
25
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Connection programmable
Wavelength (nm)
880
Key Features
Protection class
IP69
In Stock
Price Group
F3
List Price
162,00 €
Item Total
162,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q25SN6FF25
Contact Support