Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q25SN6FF25Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q25SN6FF25Q
Order ID no. 3058408
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
30 mm x 25 mm x 62,7 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
25
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP69
Special features
Encapsulated, Wash down
Switching element function
Connection programmable
Wavelength (nm)
880
Key Features
Protection class
IP69
In Stock
Price Group
F3
List Price
157,00 €
Item Total
157,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q25SN6FF25Q
Contact Support