Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S18AW3FF25Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
S18AW3FF25Q
Order ID no. 3058425
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
1/2″
Design
Tube
Dimensions (L x W x H)
84,1 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
25
Operating mode
Background suppression, non-adjustable
Output function
Relay output
Protection class
IP69
Special features
Encapsulated, Wash down
Switching element function
Light operation
Wavelength (nm)
880
Key Features
Protection class
IP69
In Stock
Price Group
F3
List Price
184,90 €
Item Total
184,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
S18AW3FF25Q
Contact Support