Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PD45VP6LLP | TURCK - Your Global Automation Partner
Photoelectric sensor retroreflective laser sensor
PD45VP6LLP
Order ID no. 3058620
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
45,6 mm x 12,7 mm x 40,6 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Laser class
2
Light type
Red polarized
Max. range (mm)
10600
Operating mode
Polarized
Output function
PNP
Protection class
IP54
Setting option
Potentiometer
Special features
Laser
Switching element function
Complementary contact
Switching frequency (kHz)
2.5
Wavelength (nm)
650
Key Features
Protection class
IP54
In Stock
Price Group
F3
List Price
642,00 €
Item Total
642,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PD45VP6LLP
Contact Support