Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS12VP6CV20Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS12VP6CV20Q
Order ID no. 3058654
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
12,4 mm x 8 mm x 26,6 mm
Electrical connection
Cable with connector
Focal distance (mm)
10
Function
Convergent mode sensor
Housing material
Plastic
Housing quality
Elastomere
Light type
Red
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
211,50 €
Item Total
211,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS12VP6CV20Q
Contact Support