Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SL30VB6VYQ-58994 | TURCK - Your Global Automation Partner
Photoelectric sensor Slot Sensor
SL30VB6VYQ-58994
Order ID no. 3058994
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Fork
Dimensions (L x W x H)
72 mm x 18,8 mm x 52 mm
Electrical connection
Connector
Function
Slot sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
30
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
normally open NO
Switching frequency (kHz)
1.6
Wavelength (nm)
680
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SL30VB6VYQ-58994
Item Total
233,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
233,30 €