Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SMA30PEL W/10 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
SMA30PEL W/10FT CABLE BARREL SENSOR
SMA30PEL W/10
Order ID no. 3059179
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Electrical connection
Cable
Design
Tube
Dimensions (L x W x H)
102 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Function
Opposed mode sensor
Operating mode
Emitter
Protection class
IP67
Max. range (mm)
150000
Wavelength (nm)
950
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SMA30PEL W/10
In Stock
Price Group
F3
List Price
€307.10
Item Total
€307.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support