Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IT2.56.6SM8 | TURCK - Your Global Automation Partner
Glass Fiber
IT2.56.6SM8
Order ID no. 3059247
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
Price Group
F3
List Price
339,00 €
home
Turck-Shop
Products
Others
IT2.56.6SM8
Item Total
339,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support