Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QS12VP6DQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
QS12VP6DQ5
Order ID no. 3060870
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Light type
IR
Max. range (mm)
180
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
194,10 €
Item Total
194,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS12VP6DQ5
Contact Support