Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QMT42VP6DX W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
QMT42VP6DX W/30
Order ID no. 3060880
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
42 mm x 18 mm x 58 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Light type
IR
Max. range (mm)
6000
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
380,70 €
Item Total
380,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QMT42VP6DX W/30
Contact Support