Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q45VR2DX W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
Q45VR2DX W/30
Order ID no. 3060881
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
56,4 mm x 44,5 mm x 87,6 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
3000
Operating mode
Diffuse
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
keep/defer
Switching element function
Complementary contact
Wavelength (nm)
880
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
Q45VR2DX W/30
Item Total
169,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
169,90 €