Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SME312ARF-61355 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
SME312ARF-61355
Order ID no. 3061355
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular with thread
Dimensions (L x W x H)
66 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Operating mode
Ambient light sensor
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SME312ARF-61355
Item Total
378,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
378,90 €