Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18VN6RB W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
QS18VN6RB W/30
Order ID no. 3061671
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
27,7 mm x 15 mm x 35 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
3000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Switching element function
NO/NC
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
QS18VN6RB W/30
Item Total
94,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
94,70 €