Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SGP2-500 | TURCK - Your Global Automation Partner
Safety Light Curtain
SGP2-500
Order ID no. 3061869
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions (L x W x H)
55 mm x 52 mm x 684 mm
Electrical connection
Terminal chamber
Function
Light screen
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
20000
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
500
Switching element function
2 x NC contact
Wavelength (nm)
880
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
1.810,00 €
Item Total
1.810,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SGP2-500
Contact Support