Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SGE3-400 | TURCK - Your Global Automation Partner
Safety Light Curtain Emitter
SGE3-400
Order ID no. 3061873
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions (L x W x H)
55 mm x 52 mm x 984 mm
Electrical connection
Terminal chamber
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
20000
Protection class
IP65
Scan field (mm)
800
Wavelength (nm)
880
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
SGE3-400
Item Total
1.062,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
1.062,00 €