Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VS3AP5RQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
VS3AP5RQ
Order ID no. 3062632
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
16,6 mm x 9 mm x 25,4 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Output function
PNP
Protection class
IP67
Switching element function
NO contact, light operation
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
139,90 €
home
Turck-Shop
Products
Others
VS3AP5RQ
Item Total
139,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support