Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
VS3KAN5V | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
VS3KAN5V
Order ID no. 3062637
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
16,6 mm x 9 mm x 25,4 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Output function
NPN
Protection class
IP67
Switching element function
NO contact, light operation
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
213,30 €
home
Turck-Shop
Products
Others
VS3KAN5V
Item Total
213,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support