Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VS3KRP5V | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
VS3KRP5V
Order ID no. 3062643
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
16,6 mm x 9 mm x 25,4 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Output function
PNP
Protection class
IP67
Switching element function
NO contact, dark operation
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
VS3KRP5V
In Stock
Price Group
F3
List Price
222,90 €
Item Total
222,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support